IESNA:LM-63-2002
[TEST]P952047
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6A-735-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27707
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3250.9 4070.4 4811.3 5384.8 5852.5 6117.1 6241.5 6285.8 6510.4 6990.9
7784.7 8787.3 9774.1 10562.2 11251.5 11880.8 12278.4 12380 12135.4 11516.1
10266.1 8105.1 6690.6 5603.6 4438 3122.2 2052.4 1438.8 1122.7 969.7
879.6 739.4 626.4 217.4 105.8 17.2 0
3250.9 4099 4847 5430.5 5859.6 6149.9 6298.7 6340.2 6526.1 6959.5
7693.2 8675.7 9644 10459.2 11155.7 11785 12257 12427.2 12271.3 11746.4
10702.3 8705.8 6960.9 5845.3 4694 3403.9 2238.3 1510.3 1158.5 1004
888.2 750.9 632.2 268.9 113 21.5 0
3250.9 4063.3 4797 5386.2 5845.3 6178.6 6363.1 6441.7 6587.6 6976.6
7601.6 8474.1 9403.7 10223.2 10885.4 11414.6 11910.9 12152.6 12091.1 11672
10832.5 9460.9 7541.6 6202.9 5060.1 3810.1 2544.4 1690.5 1250 1038.3
916.8 798.1 683.6 522 266 31.5 0
3250.9 4063.3 4775.5 5363.3 5853.9 6230 6481.8 6613.3 6750.6 7051
7515.8 8192.3 8996.1 9767 10387.7 10896.9 11324.5 11670.6 11763.6 11626.3
11121.4 10184.6 8868.8 7311.3 5845.3 4542.4 3176.5 2033.8 1387.3 1055.5
911.1 790.9 675.1 537.8 377.6 147.3 0
3250.9 3943.1 4633.9 5237.5 5755.2 6212.9 6577.6 6819.3 6973.8 7211.2
7597.3 8093.6 8735.8 9389.4 9977.2 10483.5 10895.4 11261.6 11521.9 11591.9
11453.2 11027 10200.3 8950.3 7490.1 5998.3 4469.4 2946.3 1850.7 1241.4
946.8 841 730.8 557.8 376.1 117.3 0
3250.9 3880.2 4503.8 5091.6 5635.1 6138.5 6596.2 6958 7204 7434.3
7723.2 8138 8618.5 9189.2 9764.1 10336.2 10822.5 11202.9 11490.4 11727.8
11912.3 11850.8 11591.9 11004.1 9988.7 8672.9 6980.9 5353.3 3599.9 2222.6
1441.7 985.4 713.7 431.9 217.4 57.2 0
3250.9 3760.1 4302.1 4855.6 5393.4 5921.1 6430.3 6883.7 7259.8 7561.6
7867.6 8202.3 8569.9 9027.6 9552.4 10147.4 10759.6 11350.2 11873.7 12334.2
12753.3 13213.8 13421.2 13549.9 13521.3 12937.8 11823.6 10048.7 7700.3 5216
3010.6 1563.2 798.1 460.5 224.5 77.2 0
3250.9 3668.5 4103.3 4578.1 5070.1 5535 6034.1 6518.9 6985.2 7397.1
7809 8190.9 8537 8910.3 9302.2 9722.6 10210.3 10762.4 11366 12006.7
12706.1 13710.1 14521 15015.9 15579.4 15987 16039.9 15492.2 14067.7 11762.1
8569.9 5530.7 2819 1149.9 410.5 80.1 0
3250.9 3504 3810.1 4164.8 4553.8 4965.7 5384.8 5799.5 6210 6631.9
7073.9 7482.9 7927.7 8392.5 8876 9360.8 9898.6 10502.1 11170 11926.6
12810.5 14150.6 15480.7 16391.8 17554.5 18923.3 20387.8 21364.6 21155.8 19189.3
15140.3 9815.6 4163.4 1271.5 400.5 83 0
3250.9 3475.4 3780.1 4106.2 4473.7 4862.8 5260.4 5656.5 6048.4 6446
6837.9 7244.1 7673.1 8138 8618.5 9117.7 9672.6 10286.1 10972.7 11755
12637.4 14056.2 15396.3 16383.2 17626 19117.8 20716.7 21735.1 21542 19451
15050.2 9203.5 3526.9 974 314.6 71.5 0
3250.9 3366.7 3524.1 3735.7 3991.7 4270.6 4552.4 4848.4 5154.5 5463.4
5775.2 6097 6421.7 6764.9 7133.9 7524.4 7953.5 8439.7 9026.1 9695.5
10510.7 11806.5 12789 13758.7 14941.5 16364.6 17700.4 18279.7 17674.7 15367.7
11344.5 6314.4 1820.7 381.9 127.3 28.6 0
3250.9 3286.6 3375.3 3502.6 3678.5 3868.7 4076.1 4289.2 4505.2 4735.5
4960 5176 5399.1 5620.8 5855.3 6102.8 6363.1 6679.1 7045.3 7520.1
8206.6 9059 9639.7 10289 11065.6 11912.3 12490.1 12288.5 11278.7 9385.1
6777.8 3468.3 1131.3 337.5 115.8 27.2 0
3250.9 3215.1 3228 3286.6 3382.5 3481.2 3611.3 3740 3867.3 4000.3
4116.2 4220.6 4307.8 4387.9 4443.7 4479.5 4515.2 4539.5 4579.6 4672.5
4895.6 5027.2 5051.5 5100.2 5176 5244.6 5057.3 4463.7 3617 2680.2
1822.1 1032.6 517.7 218.8 105.8 37.2 0
3250.9 3065 2954.8 2897.6 2891.9 2914.8 2953.4 2996.3 3026.3 3044.9
3043.5 3007.8 2952 2873.3 2768.9 2641.6 2488.6 2329.8 2183.9 2048.1
1907.9 1783.5 1679.1 1593.3 1518.9 1443.1 1348.7 1221.4 1045.5 809.5
589.3 433.4 300.3 193.1 110.1 31.5 0
3250.9 2926.2 2724.6 2635.9 2614.4 2633 2673.1 2716 2737.4 2731.7
2701.7 2648.8 2571.5 2475.7 2364.2 2249.7 2131 2012.3 1895 1766.3
1636.2 1518.9 1433.1 1381.6 1361.6 1364.4 1361.6 1321.5 1222.8 1058.4
805.2 554.9 389 256 127.3 28.6 0
3250.9 2817.5 2574.4 2478.6 2482.9 2537.2 2597.3 2635.9 2638.8 2613
2563 2491.4 2407.1 2309.8 2206.8 2105.3 1998 1885 1769.2 1661.9
1580.4 1510.3 1463.1 1433.1 1407.3 1377.3 1330.1 1281.5 1221.4 1125.6
979.7 769.5 504.9 278.9 133 28.6 0
3250.9 2713.1 2462.8 2398.5 2438.5 2512.9 2571.5 2600.1 2588.7 2544.4
2475.7 2394.2 2299.8 2206.8 2108.1 2012.3 1946.5 1867.9 1769.2 1690.5
1637.6 1567.5 1457.4 1370.2 1312.9 1257.2 1200 1142.7 1091.3 1044.1
988.3 898.2 735.1 563.5 330.4 80.1 0
3250.9 2654.5 2404.2 2368.4 2437.1 2508.6 2567.2 2584.4 2557.2 2487.2
2402.8 2306.9 2204 2112.4 2033.8 1989.4 1936.5 1882.2 1829.3 1712
1607.6 1524.6 1441.7 1364.4 1284.3 1214.3 1145.6 1082.7 1016.9 941.1
866.7 799.5 700.8 605 423.3 164.5 0
3250.9 2604.4 2367 2362.7 2438.5 2507.2 2558.7 2564.4 2522.9 2447.1
2351.3 2245.4 2151.1 2063.8 2005.2 1955.1 1890.8 1803.5 1726.3 1633.3
1561.8 1481.7 1403 1331.5 1271.5 1210 1144.2 1077 998.3 911.1
815.2 730.8 622.1 470.5 311.8 130.2 0
3250.9 2575.8 2348.4 2361.3 2444.2 2511.5 2557.2 2548.7 2495.7 2405.6
2294.1 2189.7 2101 2033.8 2002.3 1926.5 1809.2 1673.4 1619 1573.2
1491.7 1428.8 1374.4 1294.3 1234.3 1187.1 1125.6 1052.6 965.4 869.6
765.2 719.4 619.3 404.8 294.6 180.2 0
3250.9 2570.1 2337 2362.7 2445.7 2514.3 2555.8 2544.4 2480 2378.5
2265.5 2162.5 2075.3 2033.8 1985.1 1889.3 1717.7 1604.7 1576.1 1520.3
1448.8 1371.6 1298.6 1242.9 1208.5 1178.5 1122.7 1054.1 971.1 875.3
773.7 799.5 637.9 426.2 324.7 120.1 0
3250.9 2570.1 2335.6 2367 2447.1 2515.8 2554.4 2548.7 2485.7 2379.9
2265.5 2161.1 2073.8 2035.2 1980.9 1883.6 1704.8 1606.1 1583.3 1518.9
1444.5 1360.1 1300.1 1225.7 1215.7 1178.5 1121.3 1054.1 976.8 873.9
776.6 788.1 547.8 440.5 320.4 115.8 0
